The modern replacement for traditional centralized heating and domestic hot water solutions
Flat stations are decentralized heating systems installed in flats and apartments to provide residents comfortable heating and on-demand domestic hot water with the highest energy efficiency. The stations incorporate a compact plate heat exchanger, which delivers instantaneous hot water on demand and a differential pressure control valve to control the heating flow to the tenants’ radiators and underfloor heating.
The modular concept allows to order the station exactly as needed; nothing more, nothing less
Efficient Flat Stations for Direct Heating and Domestic Hot Water
Our flat stations offer seamless integration for direct heating with or without mixing loop and domestic hot water systems. With a direct flow from the network into the building, flat stations ensure swift and efficient operation. Underfloor heating variant comes specialized mixing loop that grants you precise control over the supply temperature for the apartment.
Direct substations are the ideal choice for networks operating at maximum PN10 or PN6 levels.
Efficient distribution systems - floor heating for flat stations
Our prefabricated underfloor distribution units cater to both floor heating and cooling applications. These versatile systems can be installed separately or directly connected to the Danfoss flat station range, in combination with a boiler or as an extension of the existing heating system. In addition, we offer recess boxes with mounting rails for seamless installation experience.
Experience a new level of efficiency and flexibility in floor heating distribution with our advanced solutions.
Features and benefits of flat stations
Cost-effective solution ideal for new installations, refurbishment and renovation projects offering low service and maintenance cost
Quick and easy installation.
Less space used, can be seamlessly integrated into walls, stairwells, or shafts
Precise energy metering and consumption monitoring
EvoFlat 4.0 - Better | Lighter | Easier
Completely new, industrial & modular, design to help you win project tenders. The modern replacement for traditional centralized heating and domestic hot water solutions.
EvoFlat 4.0 is the cost-effective choice for new build as well as renovation and refurbishment projects, thanks to its ease of installation in existing buildings. EvoFlat 4.0 stations are designed to align with diverse project needs. With the flexibility to connect to any available energy source, your investment remains secure, unaffected by the unpredictabilities of the future.
Within EvoFlat 4.0 flat stations lies a new innovative heat exchanger Danfoss XB05, designed with a revolutionary dimple pattern. It is complemented by a new TPC-M proportional controller that ensures instant domestic hot water. Additionally, two separate differential pressure controllers for DHW and heating guarantee a consistent heating experience.
How it works
Discover the features of EvoFlat 4.0:
Features |
SAC |
Energy Saving |
|
Investment | |
Body material |
Composite (PPS + 30% glass-fiber) |
DHW Capacity |
Up to 80 kW (Type 4) |
Differential pressure controller |
Two: DHW & heating |
Heating and DHW control |
Mechanical |
HEX principle |
Cold HEX |
Internal pipe connections |
Leakage-free click-fit |
Modular EPP insulation |
Yes |
Commissioning |
Mechanical valves |
Remote control and monitor |
No |
Software updates |
No |
Smart heating & DHW |
No |
EvoFlat 4.0 is designed to be customized. We have 90 main variants to choose from and many options to add all based on three main models:
- EvoFlat 4.0 W for domestic hot water
- EvoFlat 4.0 M for domestic hot water and underfloor heating
- EvoFlat 4.0 F for domestic hot water and radiator heating
Main features of EvoFlat 4.0:
Modular design enables all applications with one platform
Reinforced PPS composite body for reduced internal heat transfer and decreased weight
No need of re-tightening after transportation or other vibrations due to the improved Click-fit connections
Two separate ΔP controllers for DHW and HE bring best-in-class hydronic balancing for stable hot water temperatures and energy efficient heating operation
New HEX and hot water controller for up to 70 kW hot water capacity at high tapping rate
Prepared for low supply temperature
Easy access during installation and maintenance, for example for heat exchanger
Lightweight PPS composite body
Build-in or wall-mounted variant
Redefining Heat Pump Excellence with Evoflat 4.0
In the world of heating and cooling technology, the Evoflat 4.0 stands out as the perfect choice for heat pump systems.
Engineered with innovation and precision, this advanced flat station is designed to elevate the performance of heat pumps while optimizing efficiency and comfort in your building.
- With enhanced insulation, the Evoflat 4.0 minimizes heat loss, ensuring that the energy generated by your heat pump is directed precisely
where it's needed and optimizes chilled water distribution. - Boasting a remarkable combination of high capacity, high flow, and smaller dimensions, the XB05 heat exchanger redefines what's possible.
With its innovative dimple design, heat transfer is taken to new heights, resulting in a lower temperature difference (dT) and maximizing the
effectiveness of your heat pump system. This groundbreaking innovation is currently unmatched in the market. - Designed for heat pumps, the 4-pipe variant features separated risers for both heating and domestic hot water. This separation ensures optimal
performance and distribution, allowing your heat pump to operate at its peak efficiency while delivering comfortable hot water whenever needed. - Finally, the advanced electronic controller guarantees quick responses to changing demands, precise supply temperature, and optimal
return temperature control.
Embrace the future of heating and cooling technology by choosing the EvoFlat 4.0.
Tools and apps
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | EvoFlat 4.0 - Industrial and modular designed flat station that help you win project tenders | Slovak | Slovakia | 24 Jan, 2023 | 2.1 MB | |
Brochure | EvoFlat 4.0 - Industrial and modular designed flat station that help you win project tenders | French | France | 21 Feb, 2022 | 9.9 MB | |
Brochure | EvoFlat 4.0 - Industrial and modular designed flat station that help you win project tenders | French | Belgium | 29 Feb, 2024 | 10.0 MB | |
Brochure | EvoFlat 4.0 - Industrial and modular designed flat station that help you win project tenders | Dutch, Flemish | Belgium | 29 Feb, 2024 | 9.1 MB | |
Brochure | EvoFlat 4.0 - Industrial and modular designed flat station that help you win project tenders | English | Multiple | 25 Apr, 2024 | 4.8 MB | |
Brochure | EvoFlat 4.0 - Industrial and modular designed flat station that help you win project tenders | German | Multiple | 08 Aug, 2022 | 6.6 MB | |
Brochure | EvoFlat 4.0 - Industrial and modular designed flat station that help you win project tenders | Spanish, Castilian | Spain | 12 Oct, 2023 | 3.7 MB | |
Data sheet | EvoFlat 4.0 F (Data Sheet) | German | Multiple | 15 May, 2023 | 735.4 KB | |
Data sheet | EvoFlat 4.0 F (Data Sheet) | English | Multiple | 15 May, 2023 | 681.4 KB | |
Data sheet | EvoFlat 4.0 F (Data Sheet) | Czech | Czech Republic | 22 May, 2023 | 803.6 KB | |
Data sheet | EvoFlat 4.0 F (Data Sheet) | French | France | 31 Mar, 2023 | 1.3 MB | |
Data sheet | EvoFlat 4.0 F (Data Sheet) | Italian | Italy | 21 Sep, 2023 | 693.4 KB | |
Data sheet | EvoFlat 4.0 F (Data Sheet) | Slovak | Slovakia | 06 Oct, 2023 | 709.0 KB | |
Data sheet | EvoFlat 4.0 F (Data Sheet) | Ukrainian | Ukraine | 13 Oct, 2023 | 2.3 MB | |
Data sheet | EvoFlat 4.0 M (Data Sheet) | Slovak | Slovakia | 01 Nov, 2023 | 1.0 MB | |
Data sheet | EvoFlat 4.0 M (Data Sheet) | French | France | 04 Nov, 2022 | 1.0 MB | |
Data sheet | EvoFlat 4.0 M (Data Sheet) | Ukrainian | Ukraine | 13 Oct, 2023 | 7.2 MB | |
Data sheet | EvoFlat 4.0 M (Data Sheet) | Italian | Italy | 21 Sep, 2023 | 1.0 MB | |
Data sheet | EvoFlat 4.0 M (Data Sheet) | Spanish, Castilian | Spain | 12 Oct, 2023 | 1.0 MB | |
Data sheet | EvoFlat 4.0 M (Data Sheet) | Czech | Czech Republic | 22 May, 2023 | 931.3 KB | |
Data sheet | EvoFlat 4.0 M (Data Sheet) | English | Multiple | 09 Aug, 2023 | 1.0 MB | |
Data sheet | EvoFlat 4.0 M (Data Sheet) | German | Multiple | 15 May, 2023 | 933.2 KB | |
Brochure | Evoflat 4.0 Overview | English | Multiple | 06 Mar, 2023 | 1.4 MB | |
Data sheet | EvoFlat 4.0 W (Data Sheet) | Slovak | Slovakia | 06 Oct, 2023 | 744.3 KB | |
Data sheet | EvoFlat 4.0 W (Data Sheet) | English | Multiple | 21 Dec, 2022 | 721.2 KB | |
Data sheet | EvoFlat 4.0 W (Data Sheet) | Italian | Italy | 21 Sep, 2023 | 735.3 KB | |
Data sheet | EvoFlat 4.0 W (Data Sheet) | German | Multiple | 21 Dec, 2022 | 770.7 KB | |
Data sheet | EvoFlat 4.0 W (Fiche technique) | French | France | 21 Dec, 2022 | 746.6 KB | |
Data sheet | EvoFlat™ 4.0 FSF fully insulated (Data Sheet) | German | Multiple | 23 Mar, 2023 | 1.1 MB | |
Data sheet | EvoFlat™ 4.0 FSF fully insulated (Data Sheet) | English | Multiple | 11 Aug, 2023 | 1.1 MB | |
Data sheet | EvoFlat™ 4.0 FSF fully insulated (Data Sheet) | Italian | Italy | 21 Sep, 2023 | 1.1 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Ukrainian | Ukraine | 18 Sep, 2015 | 2.2 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | German | Multiple | 16 Mar, 2020 | 3.1 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Romanian, Moldavian, Moldovan | Romania | 29 Aug, 2015 | 2.3 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Slovak | Slovakia | 21 Jul, 2015 | 2.4 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Bulgarian | Bulgaria | 31 Jul, 2015 | 11.3 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Croatian | Croatia | 06 Aug, 2015 | 2.5 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Slovenian | Slovenia | 21 Jul, 2015 | 5.2 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | English | Multiple | 05 Mar, 2015 | 2.4 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss TPOne-S intelligent control
Intelligent control made easy With Danfoss TPOne-S intelligent heating control is easier than ever before. TPOne-S is ideal for virtually any domestic heating application with a boiler system, from single to multi-family houses.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Radiator thermostats overview
Danfoss radiator thermostats maintain constant desired room temperatures, individually room by room and help to reduce energy consumption. Mechanical thermostats or smartphone controlled thermostats - find them all here.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }NEW Danfoss Icon2™ floor heating control
Danfoss Icon2™ delivers precise and efficient control of underfloor heating with smart-home compatibility and the flexibility of a solution that works with 90% of applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss TPOne™
Intelligent control made easy
With Danfoss TPOne-S intelligent heating control is easier than ever before.
TPOne-S is ideal for virtually any domestic heating application with a boiler system, from single to multi-family houses.
Software
The BIM tool helps you to find the right products fast and easy
Always up to date! With the Revit plug-in, products are instant added to the project with file download running in the background. In case you are not a Revit user, you’re still well-served with the tool. It runs as a standalone desktop app which includes all product information and allows you to download the required BIM files instantly.